2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HPC - SH1.5-120/RH

Expand Table
EN
1/5
Part number
REF
Material
MAT
Type
FORM
Module
MOD
N° of teeth
Z
PCD
P [mm]
Outside dia.
D [mm]
Boss dia.
M [mm]
Bore
A [mm]
Sens hélice
S
Weight
MAS [kg]
Informations
INFO
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
SH1.5-56/RH
Steel
Primitive diameter
1.5
56
88.20
91.20
40
15
Right hand
0.801
INFO
SH1.5-60/RH
Steel
Primitive diameter
1.5
60
94.50
97.50
40
15
Right hand
0.911
INFO
SH1.5-66/RH
Steel
Primitive diameter
1.5
66
103.95
106.95
40
15
Right hand
1.092
INFO
SH1.5-70/RH
Steel
Primitive diameter
1.5
70
110.25
113.25
40
15
Right hand
1.222
INFO
SH1.5-75/RH
Steel
Primitive diameter
1.5
75
118.13
121.13
40
15
Right hand
1.395
INFO
SH1.5-80/RH
Steel
Primitive diameter
1.5
80
126.00
129.00
40
15
Right hand
1.579
INFO
SH1.5-90/RH
Steel
Primitive diameter
1.5
90
141.75
144.75
40
15
Right hand
1.985
INFO
SH1.5-100/RH
Steel
Primitive diameter
1.5
100
157.50
160.50
40
15
Right hand
2.438
INFO
SH1.5-110/RH
Steel
Primitive diameter
1.5
110
173.25
176.25
40
15
Right hand
2.939
INFO
SH1.5-115/RH
Steel
Primitive diameter
1.5
115
181.13
184.13
40
15
Right hand
3.208
INFO
SH1.5-120/RH
Steel
Primitive diameter
1.5
120
189.00
192.00
40
15
Right hand
3.488
INFO
SH1.5-10/LH
Steel
Primitive diameter
1.5
10
15.75
18.75
18
8
Left hand
0.032
INFO
SH1.5-15/LH
Steel
Primitive diameter
1.5
15
23.63
26.63
18
8
Left hand
0.062
INFO
SH1.5-16/LH
Steel
Primitive diameter
1.5
16
25.20
28.20
20
10
Left hand
0.068
INFO
SH1.5-20/LH
Steel
Primitive diameter
1.5
20
31.50
34.50
20
10
Left hand
0.102
INFO
SH1.5-23/LH
Steel
Primitive diameter
1.5
23
36.23
39.23
20
10
Left hand
0.133
INFO
SH1.5-25/LH
Steel
Primitive diameter
1.5
25
39.38
42.38
25
12
Left hand
0.161
INFO
SH1.5-26/LH
Steel
Primitive diameter
1.5
26
40.95
43.95
25
12
Left hand
0.173
INFO
SH1.5-30/LH
Steel
Primitive diameter
1.5
30
47.25
50.25
25
12
Left hand
0.227
INFO
Show compressed display (50 configurable products)
Order numberSH1.5-120/RH
ShorttextHelical gear - Parallel axis- Steel - Module 1.5
Latest change08.07.2025 12:32:14
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties